Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 99.297.0028.0 |
---|---|
article description | distributor WVB 5 AC 20A 250/400V |
EAN | 4049088138416 |
order unit | 24 piece(s) |
country of origin | CZ |
customs tariff number | 85371098 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 6235.008 g |
net weight single part | 230 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 24 piece(s) |