Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | G5.931.4093.3 |
---|---|
article description | distributor MST20I3V 2P1C25 40 WSC3 |
EAN | 4049088281150 |
order unit | 8 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 600 mm |
---|---|
width packed | 400 mm |
height packed | 200 mm |
gross weight packed | 11332 g |
net weight single part | 1279 g |
volume packed | 48000 ccm |
packaging | cardboard |
packaging quantity | 8 piece(s) |