distributor GST15I5VA2A1HR W 1 WS
Articlenr. 91.050.3151.0
gesis® MINI phase selection distributor, without fastening option, number of poles 5, rated voltage 250 V / 400 V, rated current 16 A, number of inputs 1, number of outputs 2, color of coding/ contact carrier white
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 91.050.3151.0 |
---|---|
article description | distributor GST15I5VA2A1HR W 1 WS |
EAN | 4049088037931 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 204 mm |
---|---|
width packed | 178 mm |
height packed | 175 mm |
gross weight packed | 2090 g |
net weight single part | 17.7 g |
volume packed | 6355 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |