Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 91.020.7453.0 |
---|---|
article description | distributor GST15I2V 2P1H W KG05 |
EAN | 4049088290442 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 205 mm |
---|---|
width packed | 180 mm |
height packed | 125 mm |
gross weight packed | 1113 g |
net weight single part | 10.1 g |
volume packed | 4612.5 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |