Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.690.0034.0 |
---|---|
article description | reflector SLX4-MUT-SET2P |
EAN | 4049088680526 |
order unit | 1 piece(s) |
country of origin | HU |
customs tariff number | 85389099 |
packaging dimensions
length packed | 488 mm |
---|---|
width packed | 180 mm |
height packed | 100 mm |
gross weight packed | 1800 g |
net weight single part | 1800 g |
volume packed | 8784 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |