
panel header 8213 S / 8 DFWW M
Articlenr. 25.313.0853.0
Feed Through-Pin Header, 8 -pole, with wire-wrap connection, without marking, pitch: 5,08 mm, series: 8214 S / 8 DFWW M
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.313.0853.0 |
---|---|
article description | panel header 8213 S / 8 DFWW M |
EAN | 4015573343498 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 185 mm |
---|---|
width packed | 135 mm |
height packed | 74 mm |
gross weight packed | 495 g |
net weight single part | 9.168 g |
volume packed | 1848 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |