RC switch 4 channel GESIS RC B-04WSSPNB00
Articlenr. F0.000.0025.5
System gesis RC - Radio switch element 4-channel<(>,<)> light, polished white The polished white 4-channel battery-less radio switch (EnOcean) generates its own energy while pressing the pushbutton and is maintenance-free. The rockers are in neutral centre position. It fits in combination frames from the same design line. It can be mounted on flat surfaces with screws or adhesive pads (included in delivery).
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | F0.000.0025.5 |
---|---|
article description | RC switch 4 channel GESIS RC B-04WSSPNB00 |
EAN | 4049088167188 |
order unit | 1 piece(s) |
country of origin | HU |
customs tariff number | 85269200 |
packaging dimensions
length packed | 115 mm |
---|---|
width packed | 80 mm |
height packed | 50 mm |
gross weight packed | 83.8 g |
net weight single part | 46.69 g |
volume packed | 460 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |