printed circuit board terminal 8593 / 9 THR
Articlenr. 25.195.0916.0
PCB Terminal Block, 9-pole, without marking pitch 3,5 mm, pin length 2,5 mm for THR, packaging Tape on Reel, series: 8593/9 OB THR This article can be soldered by reflow and wave soldering.
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.195.0916.0 |
---|---|
article description | printed circuit board terminal 8593 / 9 THR |
EAN | 4049644013621 |
order unit | 280 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 kg |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |