
printed circuit board terminal 8562 / 3 TOP H OR GW
Articlenr. 25.400.4357.9
PCB terminal with push-in spring terminal, 3 poles, glow wire, printed version, with solder pin (3.5mm), max. cross section: 1.5 mm², pitch: 3.5 mm, type of packing: carton, color: orange
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.400.4357.9 |
---|---|
article description | printed circuit board terminal 8562 / 3 TOP H OR GW |
EAN | 4049088460180 |
order unit | 1000 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 251 mm |
---|---|
width packed | 126 mm |
height packed | 136 mm |
gross weight packed | 1224 g |
net weight single part | 1.112 g |
volume packed | 4301 ccm |
packaging | cardboard |
packaging quantity | 1000 piece(s) |