printed circuit board terminal 8485/ 10 TOP V
Articlenr. 25.771.1053.0
PCB terminal with front/top screw connection, 10 poles, printed version, with solder pin (3.5mm), max. cross section: 2.5 mm², pitch: 7.62 mm, type of packing: carton, color: grey
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.771.1053.0 |
---|---|
article description | printed circuit board terminal 8485/ 10 TOP V |
EAN | 4015573414990 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 41.58 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |