
printed circuit board terminal 8292 / 4 MS ZW OB
Articlenr. 25.193.6403.0
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.193.6403.0 |
---|---|
article description | printed circuit board terminal 8292 / 4 MS ZW OB |
EAN | 4015573613188 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 3.074 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |