printed circuit board terminal 8291 EFK / 19 / 38
Articlenr. 27.008.4953.0
PCB terminal with spring cage connection, 19 poles, printed version, with solder pin (3.5mm), max. cross section: 2.5 mm², pitch: 5.08 mm, typeof packing: carton, color: grey
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 27.008.4953.0 |
---|---|
article description | printed circuit board terminal 8291 EFK / 19 / 38 |
EAN | 4015573873964 |
order unit | 10 piece(s) |
country of origin | TW |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 43.124 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |