Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.179.5353.0 |
---|---|
article description | printed circuit board terminal 8291 E / 3 / 6 OB |
EAN | 4015573178137 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 124 mm |
---|---|
width packed | 87 mm |
height packed | 59 mm |
gross weight packed | 568.9 g |
net weight single part | 11.07 g |
volume packed | 636 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |