Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.179.6153.0 |
---|---|
article description | printed circuit board terminal 8291 E / 11 / 22 OB |
EAN | 4015573361799 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 336 mm |
---|---|
width packed | 119 mm |
height packed | 70 mm |
gross weight packed | 2077.5 g |
net weight single part | 40.11 g |
volume packed | 2799 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |