printed circuit board terminal 8181 / 16 DS OB HW
Articlenr. 27.102.4653.0
PCB terminal, 16 poles, with wire protection, with solder pin (3.5mm), pitch: 5 mm, type of packing: carton, color: grey
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 27.102.4653.0 |
---|---|
article description | printed circuit board terminal 8181 / 16 DS OB HW |
EAN | 4015573878877 |
order unit | 30 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 g |
volume packed | 0 ccm |