Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 95.502.0135.1 |
---|---|
article description | plotter pen D 0,35 |
EAN | 4015573832909 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 96083000 |
packaging dimensions
length packed | 150 mm |
---|---|
width packed | 100 mm |
height packed | 25 mm |
gross weight packed | 48.2 g |
net weight single part | 24.68 g |
volume packed | 375 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |