Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 25.627.0453.0 |
---|---|
article description | PCB pin header 8813 S / 4 W OB |
EAN | 4015573341661 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 79 mm |
---|---|
width packed | 59 mm |
height packed | 45 mm |
gross weight packed | 56.9 g |
net weight single part | 0.955 g |
volume packed | 210 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |