PCB pin header 8813 S / 4 W GN
Articlenr. 25.627.0453.7
PCB pin header with pin header, connection method depends on used socket part , 4 poles, pitch: 3.81 mm, type of packing: carton, color: green
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.627.0453.7 |
---|---|
article description | PCB pin header 8813 S / 4 W GN |
EAN | 4015573876330 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0.96 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |