
PCB pin header 8543… /16 90° D1.0/1.0
Numer produktu Z5.532.4625.0
PCB pin header, 16 poles, pitch: 3.5 mm, type of packing: carton, color: grey
No longer available!
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | Z5.532.4625.0 |
---|---|
article description | PCB pin header 8543… /16 90° D1.0/1.0 |
EAN | 4015573143067 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 4.82 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |