pluggable PCB Terminal 8543 / 16
Articlenr. 25.600.6653.0
Plugable-PCB terminal, 16 poles, printed version, pitch: 3.5 mm, type of packing: carton, color: grey
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.600.6653.0 |
---|---|
article description | pluggable PCB Terminal 8543 / 16 |
EAN | 4015573314252 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 13.959 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |