PCB pin header 8513 S / 5 G OB THR
Articlenr. 25.646.0516.0
PCB pin header with pin header, connection method depends on used socket part , 5 poles, with solder pin (2.6mm, tin plated), pitch: 3.5 mm, type of packing: Tape on reel, color: black, This product can be soldered by reflow and wave soldering,
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.646.0516.0 |
---|---|
article description | PCB pin header 8513 S / 5 G OB THR |
EAN | 4015573890718 |
order unit | 220 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 1.04 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |