
PCB pin header 8313 S / 3 W SW
Articlenr. 25.372.0353.1
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.372.0353.1 |
---|---|
article description | PCB pin header 8313 S / 3 W SW |
EAN | 4015573197282 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 1.61 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |