
PCB pin header 8213 S E / 2 W
Articlenr. 25.356.0253.0
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.356.0253.0 |
---|---|
article description | PCB pin header 8213 S E / 2 W |
EAN | 4015573195066 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 2.05 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |