Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 25.358.3453.0 |
---|---|
article description | PCB pin header 8213 S / 4 WF OB |
EAN | 4015573317550 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 104 mm |
---|---|
width packed | 68 mm |
height packed | 68 mm |
gross weight packed | 156 g |
net weight single part | 2.7 g |
volume packed | 481 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |