PCB pin header 8213 S / 23 G OB SW
Articlenr. 25.350.5353.1
PCB pin header, connection method depends on used socket part , 23 poles, pitch: 5.08 mm, type of packing: carton, color: black
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.350.5353.1 |
---|---|
article description | PCB pin header 8213 S / 23 G OB SW |
EAN | 4015573193062 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 7.3 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |