PCB pin header 8213 S / 16 W
Articlenr. 25.352.1653.0
PCB pin header with angled pin, 5,08 mm, series: 8213 S/16 W
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.352.1653.0 |
---|---|
article description | PCB pin header 8213 S / 16 W |
EAN | 4015573193789 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 5.406 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |