Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 27.625.0804.0 |
---|---|
article description | PCB pin header 7013 S / 8 W THR |
EAN | 4049088626852 |
order unit | 100 piece(s) |
country of origin | CN |
customs tariff number | 85369010 |
packaging dimensions
length packed | 273 mm |
---|---|
width packed | 216 mm |
height packed | 159 mm |
gross weight packed | 767.9 g |
net weight single part | 1.929 g |
volume packed | 9375.912 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |