Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 99.746.3329.7 |
---|---|
article description | hood EX GOT GP16 M32 09IA Z4 |
EAN | 4015573741812 |
order unit | 5 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 264 mm |
---|---|
width packed | 181 mm |
height packed | 116 mm |
gross weight packed | 3612.5 g |
net weight single part | 648 g |
volume packed | 5543 ccm |
packaging | cardboard |
packaging quantity | 5 piece(s) |