Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 70.352.1636.1 |
---|---|
article description | hood EX GOT GC16 M25 09IA Z1 |
EAN | 4015573740723 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 250 mm |
---|---|
width packed | 200 mm |
height packed | 53 mm |
gross weight packed | 341 g |
net weight single part | 319 g |
volume packed | 1000 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |