
hood BAS GOT GE 10HM20 A1
Articlenr. 73.356.1035.1
Hood revos basic made of aluminum, with double locking lever and threaded hole M20 on the front, low version, 10-poles
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 73.356.1035.1 |
---|---|
article description | hood BAS GOT GE 10HM20 A1 |
EAN | 4049088293498 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 250 mm |
---|---|
width packed | 205 mm |
height packed | 56 mm |
gross weight packed | 155 g |
net weight single part | 155 g |
volume packed | 600 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |