Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 05.505.0053.1 |
---|---|
article description | Locknut M16x 1,5 |
EAN | 4049088626913 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 39269097 |
packaging dimensions
length packed | 104 mm |
---|---|
width packed | 55 mm |
height packed | 34 mm |
gross weight packed | 27.8 g |
net weight single part | 1.48 g |
volume packed | 194 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |