
muting box SLX4-MUT-CONBOX
Articlenr. R1.690.0010.0
Muting Connection Box for Muting-Sensors, 4 Connection Sockets M12 5-poles A-coded, Pigtail M12 5-poles length 0,5 m
Not yet available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.690.0010.0 |
---|---|
article description | muting box SLX4-MUT-CONBOX |
EAN | 4049088680458 |
order unit | 1 piece(s) |
country of origin | TW |
customs tariff number | 85389099 |
packaging dimensions
length packed | 185 mm |
---|---|
width packed | 110 mm |
height packed | 60 mm |
gross weight packed | 240 g |
net weight single part | 240 g |
volume packed | 1221 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |