Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 78.105.4056.0 |
---|---|
article description | modular insert MOD BUS 3 6 69 AG |
EAN | 4049088381973 |
order unit | 10 piece(s) |
country of origin | CN |
customs tariff number | 85389099 |
packaging dimensions
length packed | 250 mm |
---|---|
width packed | 190 mm |
height packed | 130 mm |
gross weight packed | 6184 g |
net weight single part | 30.25 g |
volume packed | 6175 ccm |
packaging | cardboard |
packaging quantity | 200 piece(s) |