Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 78.203.4056.0 |
---|---|
article description | modular insert MOD BUF 5 2,5 40 AG |
EAN | 4049088382147 |
order unit | 10 piece(s) |
country of origin | CN |
customs tariff number | 85389099 |
packaging dimensions
length packed | 75 mm |
---|---|
width packed | 115 mm |
height packed | 50 mm |
gross weight packed | 183.4 g |
net weight single part | 16 g |
volume packed | 431.25 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |