Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 78.913.0153.0 |
---|---|
article description | modular insert FLE STP 1 2.5 |
EAN | 4015573782617 |
order unit | 5 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 75 mm |
---|---|
width packed | 60 mm |
height packed | 45 mm |
gross weight packed | 61.1 g |
net weight single part | 9.3 g |
volume packed | 202.5 ccm |
packaging | cardboard |
packaging quantity | 5 piece(s) |