Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 78.001.2053.0 |
---|---|
article description | modular insert FLE BUC 20 10 |
EAN | 4015573445918 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 79 mm |
---|---|
width packed | 98 mm |
height packed | 45 mm |
gross weight packed | 84.4 g |
net weight single part | 7.39 g |
volume packed | 348 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |