
extension module GESIS RM-0/2SD B
Articlenr. 83.020.0405.1
Extension module 2-fold switch-/dimming output for use in RM system can handle two light circuit with dimmable electronic ballast with 1 - 10V signal input. Due to the degree of protection IP00 the especially mounted devices must be fixed inside a RAN - Box from Wieland Electric.
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.020.0405.1 |
---|---|
article description | extension module GESIS RM-0/2SD B |
EAN | 4015573863019 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85437090 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 156.633 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |