connecting module FCS 16 5 SA SAM63K
Numer produktu 75.450.0314.3
Feed-in module for tray cable PODIS CON 5G16 connection by roundcable; M63 cable gland; 5-pole; nominal ratings acc. IEC 100 A; 690 V; 6kV/3; nominal ratings acc. UL 61 A; 600 V; degree of protection IP65; screw clamps max. 70 mm² (AWG 00) single/fine-stranded; max. cable diameter 29-35 mm (1.15-1.37"); housing grey; mounting position any; Outline dimensions L x W x H 300 x 170 x 120 mm
Cena
Stock
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Pasuje do
Plik PDF
commercial data
article number | 75.450.0314.3 |
---|---|
article description | connecting module FCS 16 5 SA SAM63K |
EAN | 4049088505782 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 592 mm |
---|---|
width packed | 189 mm |
height packed | 129 mm |
gross weight packed | 3650 g |
net weight single part | 3200 g |
volume packed | 14434 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |