Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | Z7.284.7327.0 |
|---|---|
| article description | jumper bar IVB WTP 1,5- 5 |
| EAN | 4049088388682 |
| order unit | 10 piece(s) |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| net weight single part | 1.86 g |
| volume packed | 0 ccm |
| packaging quantity | 0 piece(s) |
Eldas Number
158901546
To overview