Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | Z7.212.1327.0 |
|---|---|
| article description | insulated jumper bar IVB WK 6 TK- 3 |
| EAN | 4015573671263 |
| order unit | 50 piece(s) |
| country of origin | RO |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 170 mm |
|---|---|
| width packed | 160 mm |
| height packed | 25 mm |
| gross weight packed | 257.6 g |
| net weight single part | 5.1 g |
| volume packed | 680 ccm |
| packaging | bag |
| packaging quantity | 50 piece(s) |
To overview