light curtain SLC4-SM30-0600
Articlenr. R1.613.0600.0
Safety Light Curtain Standard Muting, Transmitter + Receiver, Type 4, PL e, Resolution 30 mm (Hand Protection), Protective Field Height 600 mm,Supply Voltage 24 V, Male Connector M12, Transmitter 5-poles, Receiver 8-poles, Female Connector M12, Transmitter 5-poles, Receiver 5-poles, Muting Function, Mounting L-Bracket Set included
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.613.0600.0 |
---|---|
article description | light curtain SLC4-SM30-0600 |
EAN | 4049088680175 |
order unit | 1 piece(s) |
country of origin | HU |
customs tariff number | 85365019 |
packaging dimensions
length packed | 1091 mm |
---|---|
width packed | 75 mm |
height packed | 176 mm |
gross weight packed | 3100 g |
net weight single part | 1680 g |
volume packed | 14401.2 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |