
PCB connector 8513 BS / 5 F2 OB
Articlenr. 27.631.3553.0
PCB female connector, 5 -pole with spring connection, wire lead in line with connecting direction, with locking latches, colour gre y, series: 8513 BS / 5 F2 OB
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 27.631.3553.0 |
---|---|
article description | PCB connector 8513 BS / 5 F2 OB |
EAN | 4049644018480 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 kg |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |