
PCB connector 8413 BFK / 3 TOP F OB
Articlenr. 25.881.3353.0
PCB female connector with tension spring connection, 3 poles, max. cross section: 2.5 mm², pitch: 7.62 mm, type of packing: carton, color: grey
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.881.3353.0 |
---|---|
article description | PCB connector 8413 BFK / 3 TOP F OB |
EAN | 4015573621565 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 5.668 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |