PCB connector 8413 B / 12 SW
Articlenr. 25.380.1253.1
PCB female connector with screw connection with rising cage clamp system, 12 poles, printed version, max. cross section: 2.5 mm², pitch: 7.62 mm, type of packing: carton, color: black
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.380.1253.1 |
---|---|
article description | PCB connector 8413 B / 12 SW |
EAN | 4015573198500 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 1 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |