PCB connector 8213 B / 22 OB GN
Articlenr. 25.340.5253.7
PCB female connector with screw connection with rising cage clamp system, 22 poles, max. cross section: 2.5 mm², pitch: 5.08 mm, type of packing: carton, color: green
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.340.5253.7 |
---|---|
article description | PCB connector 8213 B / 22 OB GN |
EAN | 4015573600430 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 39.824 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |