
PCB connector 8213 B / 18 OB GN
Articlenr. 25.340.4853.7
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.340.4853.7 |
---|---|
article description | PCB connector 8213 B / 18 OB GN |
EAN | 4015573371569 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 32.584 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |