PCB connector 8113 BFK / 7 TOP K F OB
Articlenr. 25.821.3753.0
PCB female connector with tension spring connection, 7 poles, max. cross section: 2.5 mm², pitch: 5 mm, type of packing: carton, color: grey
Not yet available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.821.3753.0 |
---|---|
article description | PCB connector 8113 BFK / 7 TOP K F OB |
EAN | 4015573614741 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 185 mm |
---|---|
width packed | 134 mm |
height packed | 69 mm |
gross weight packed | 589.65 g |
net weight single part | 10.553 g |
volume packed | 1711 ccm |