PCB connector 8113 B / 3 TOP OB SW
Articlenr. 25.220.3353.1
PCB female connector with front/top screw connection, 3 poles, max. cross section: 2.5 mm², pitch: 5 mm, type of packing: carton, color: black
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.220.3353.1 |
---|---|
article description | PCB connector 8113 B / 3 TOP OB SW |
EAN | 4015573179738 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 9.931 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |