
PCB connector 7013 BSP / 11 OB
Articlenr. 27.622.4153.0
PCB female connector with Push-In connection, 11 poles, pitch: 2.5 mm, type of packing: carton, color: grey
Not yet available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 27.622.4153.0 |
---|---|
article description | PCB connector 7013 BSP / 11 OB |
EAN | 4049088683626 |
order unit | 100 piece(s) |
country of origin | CN |
customs tariff number | 85366990 |
packaging dimensions
length packed | 273 mm |
---|---|
width packed | 216 mm |
height packed | 159 mm |
gross weight packed | 3040 g |
net weight single part | 6.5 g |
volume packed | 9375.912 ccm |
packaging | cardboard |
packaging quantity | 400 piece(s) |