Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.000.0456.0 |
---|---|
article description | PCB edge connector LPST 1 / 4 |
EAN | 4015573167513 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 138 mm |
---|---|
width packed | 96 mm |
height packed | 69 mm |
gross weight packed | 392.5 g |
net weight single part | 7.05 g |
volume packed | 914 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |